Item ID: 254479 3 Offered at € 48,000.00 (each) Transformer 91, 92 & 93 3 unit of transformer1. Brand 1 - Pauwels TrafoType – Oil TypeSerial No – 9013515Rated Capacity – 1500kVAYear – 19902. Brand 2 – EWTType – Oil TypeSerial No – D1410Rated Capacity – 1500kVAYear – 1996 3. Brand 3 – Charoen ChaiType – Oil TypeSerial No – 95568Rated Capacity – 1250kVAYear – 1996 Unit Price € 48,000.00 (each) Number of Units 3 Manufacturer pauwels Model IEC76 Condition Good Year of Manufacture 1990 Exterior Dimensions Width 82.677 in (210.0 cm) Depth 55.118 in (140.0 cm) Height 190.000 in (482.6 cm) Weight 22,487 lb (10,200 kg) Shipping Weight lb kg Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
3 unit of transformer
1. Brand 1 - Pauwels Trafo
Type – Oil Type
Serial No – 9013515
Rated Capacity – 1500kVA
Year – 1990
2. Brand 2 – EWT
Serial No – D1410
Year – 1996
3. Brand 3 – Charoen Chai
Serial No – 95568
Rated Capacity – 1250kVA
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.