Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Automatic Test Equip   Device Handlers    View    Search-by-Specs   

FULL DESCRIPTION of Item 252926

in DIP Handlers
Item ID: 252926

Offered 1 Offered at Best Price


HANDLER_RASCO SO1000T_RAS031

HANDLER_RASCO SO1000T_RAS031
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer Rasco
Model SO1000T
Description HANDLER_RASCO SO1000T_RAS031
Condition Good
Year of Manufacture 2009
Exterior Dimensions 
  Width 37.008  in  (94.0 cm)
  Depth 43.307  in  (110.0 cm)
  Height 88.583  in  (225.0 cm)
Weight 871  lb  (395 kg)
Serial Number(s)1000T00529

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment