Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Ion Implantation Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 251212

in High Current Implanters
Item ID: 251212

Offered 1 Offered at Best Price


Eaton GSD200E/80 Highcurrent

Energy Config:0 - 80Kv Highcurrent
Serialnumber:80517
Build Year:2000
Date of first usage:begin of year 2001
Current Condition: Good
CE-Conformity:Yes
Cryo-Pumps:CTI/Edwards Onboard; OB-8 + OB-10 fully refurbed included!!
Cryo-Kompressor:CTI 9650 Low-Voltage
Turbo-Pumps:Seiko STP A2203 fully refurbed included!!
Terminal-Rough-Pump:without (Edwards Config)
Endstation Rough-Pump:without (Edwards Config)
Wafersize:200mm
Disk-Type:Si-coated Disk fully refurbed included!!
Wafer-Cooling:no Disk-Chiller included !
Gasbox:5-String, 4x Toxic-Low-Pressure
String1:PH3 SDS-Low-Pressure Type VCR 1/2"; MFC MKS-1640A; 5sccm-AsH3
String2:BF3 SDS-Low-Pressure Type VCR 1/4"; MFC MKS-1640A; 5sccm-AsH3
String3:AsH3 SDS-Low-Pressure Type VCR 1/2"; MFC MKS-1640A; 5sccm-AsH3
String4:SIF4 Low-Pressure Type VCR 1/4"; MFC MKS-1640A; 5sccm-AsH3
String5:Argon Carriergas; MFC Brooks GF120 10sccm-N2
Disk-Drive:Direct-Drive
Dose-Type:Regular
Source-Type:ELS4 IHC-Source without Vaporizer
Hghvoltage-Transformer:dry
Light-Tower:red/yellow/green; no buzzer
Main-WorkstationSUN Solaris AXI 3HE
Second-Workstationwithout
Software-Version:6.13.5.1 (no license included)
Network:24port 100MB Ethernet with Cisco Router-Kit
Cell-Controller:V6 Type
Conditiontool run fully productive (24/7) between 15 and 80kv Energy until we switched it off on 07/2024
AvailabilityImmediately. Start of shipment at the earliest 8 weeks after receipt of payment due to decontamination, dismantling and packing of the tool. Depending on the availability of external service providers
Notes:slight corrosion spots on the frame, just a visual matter, see IMG_0810_n.jpg
 Clean-Room Table on frontside not included
 Original Lower Machine Front Panels not included (below the Table)
 Rough-Pumps not included
 Endstation Flowhood not included
 Disk-Chiller not included
 modified Plasma-Gun Power-Supply installed(TDK)
 Minor modifications on tool
 No Manual-Set/ no Spares
 If required, tool can be inspected on site
Eaton GSD200E/80 Highcurrent
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Eaton
Model GSD200E/80
Description Highcurrent Implanter
Accessories 

see description obove

Other Information 

tool still in production area - dismantling planed

Condition Good
Year of Manufacture 2000
Power Requirements 208 V     95.0 A     50 Hz     3 Phase
CE Marked YES
Serial Number(s)80517

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment