Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Automatic Test Equip   Test Systems   Device Test Systems    View    Search-by-Specs   

FULL DESCRIPTION of Item 250959

in Digital Test Systems
Item ID: 250959

Offered 1 Offered at Best Price


TESTER_TERADYNE A565_A565-N

TESTER_TERADYNE A565_A565-N
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer Teradyne
Model A565
Number of Test Heads 2
Year of Manufacture 2007
Condition Good
Exterior Dimensions 
  Width 68.898  in  (175.0 cm)
  Depth 51.181  in  (130.0 cm)
  Height 78.740  in  (200.0 cm)
Weight 2,866  lb  (1,300 kg)
Serial Number(s)9834258

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment