Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Wafer Fabrication Eq   Lithography Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 250491

in Other Lithography Equipment
Item ID: 250491

Offered 1 Offered at Best Price


TEL MK7-S Coater_Developer

missing parts: 2 resist pumps, 1Developer Line

 

Add. Info:

TYP A
M/C Typ FC-9801F#2
SD/HD Typ Commandpost
System Vers. MK8G2.38
Alarm File ALM00166.OEN
Sp. Al.File AL00TT.OEN
GEM 1.72
Lines 1(3)
Pumps 1xmini
EBR programable
T/H-Controller Shinwa CP-I
Backrinse yes
Lines 1 x H-Nozzle
Rinse yes
Backrinse yes

 

Last time in production: 01.01.24

TEL MK7-S Coater_Developer
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Tel
Model MK7-S
Wafer Size Range 
  Minimum 200 mm
  Maximum 200 mm
Condition Good
Year of Manufacture 1996
CE Marked YES
Exterior Dimensions 
  Width 135.827  in  (345.0 cm)
  Depth 55.118  in  (140.0 cm)
  Height 80.709  in  (205.0 cm)
Serial Number(s)MD715469

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment