Item ID: 245213 1 Offered at Best Price Die Bonder ESEC 2007 SSI Plus Die Bonder ESEC 2007 SSI PlusType : D-350 Unit Price € 0.00 Number of Units 1 Manufacturer BESI Model DB 2007 SSI plus Other Information Power Supply : 200 - 415 VAC Power Consumption : 10 KVA Condition Good Year of Manufacture 2006 Power Requirements Other V 60 Hz 3 Phase Exterior Dimensions Width 77.559 in (197.0 cm) Height 69.291 in (176.0 cm) Weight 1,830 lb (830 kg) Serial Number(s)208003 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
Die Bonder ESEC 2007 SSI Plus
Type : D-350
Power Supply : 200 - 415 VAC
Power Consumption : 10 KVA
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.