Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Laboratory Equipment    View    Search-by-Specs   

FULL DESCRIPTION of Item 241409

in Other Scientific and Laboratory Equipment
Item ID: 241409

Offered 1 Offered at Best Price


Labor-Frischluft-Wärmeschrank Typ FT6060 (2020)

Laboratory ovens, fresh-air with explosion protected chambers, FT 6060 (2020)

Extras:

- airflow breaker

- exhaust air fan

- fresh air filter

Heat treatment processes in which combustible solvents are released can produce potentially explosive mixtures when they come into contact with air. FT 6060 ovens prevent the build up of hazardous conditions during heat treatment by passing air through the chamber. Designed for use in electrical engineering, chemical, pharmaceutical and paint industries, for the heat treatment of finished or semi finished products.

 

  • Can be used with unrestricted quantities of solvent, the FT 6060 offers a high degree of safety for routine operations
  • Designed for use where combustible solvents of temperature classes T1, T2, T3 and T4 as well as explosion classes IIA and IIB are used or released in unknown quantities
  • Straightforward arrangement of the control elements in the switching unit enables safe and easy operation
  • Continuous current of fresh air flows through the cabinet so the released solvent vapours are carried away immediately
  • Microprocessor temperature controller, independent upper temperature limit protection, visual error signal and adjustable door

The system is unused and in original packing.

If there is a seriously buying interest, an extended selection of technical specifications (only german language) could be send.

Labor-Frischluft-Wärmeschrank Typ FT6060 (2020)
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Thermo Scientific
Model FT 6060
Description Laboratory ovens, fresh-air with explosion protect
CE Marked YES
Year of Manufacture 2020
Condition New-Never Used
Serial Number(s)notavailable

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment