Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Silicon Preparation   Production Eq    View    Search-by-Specs   

FULL DESCRIPTION of Item 238362

in Other Wafer Production Equipment
Item ID: 238362

Offered 1 Offered at Best Price


Laser-Silicon-Cutting System with cutting table and cabin

Complete Silicon cutting system with Laser source, cutting table and safety cabine. The system is still in use until March 2023. Therefore there is the possibility for a sale on inspection.

Laser-Silicon-Cutting System with cutting table and cabin
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer Trumpf
Model HL 101 P
Description Laser-Silicon-Cutting System with CNC-cutting table and cabin
Wafer Size Range 
  Minimum 100 mm
  Maximum 150 mm
Accessories 

CNC-Cutting Table

Safety Cabin

Wafer-Chucks, Software, etc.

Other Information 

Tru Laser Cell 3004 - Cabine (s. attached picture)

Condition Very Good
Year of Manufacture 2009
Serial Number(s)Seeattachedtypelable

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment