Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Automatic Test Equip   Test Systems   Device Test Systems    View    Search-by-Specs   

FULL DESCRIPTION of Item 236302

in Mixed Signal Test Systems
Item ID: 236302

Offered 1 Offered at Best Price


Teradyne Catalyst

TESTER ID           : CAT-004

Model  : CATALYST MIXED SIGNAL

Manufacturer   : Teradyne

Serial No.  : 0027H256 

Date Released  : 15/09/00

COMPUTER HW/SW:

Tester Computer  : Suns ULTRA60 / 256 MB RAM

User Computer  : Suns ULTRA5 / 256 MB RAM

HD  : 8.5 GB

Software  : Solaris –OS rev. 5.5.1

IMAGE Rev.  : 7.0 D8

Tester DIG:

Data rate  : 200 MHZ

DP CH  : 256 CH

Tester DC:

DC SRC Matrix  : 4 CH

DC DUT SRC  : 8 CH

AAPU PIN  : 48 CH

STORED DATA BITS  : 48 CH

System PPMU  : 1 CH

TESTER AC:

PLFS/PLFD  : 4CH

VHF AWG400  : 1CH

VHF DIG  : 2CH

PAC Card Cage  : 3

VREG  : 2 CH

DOCKING/MANIPULATOR:

Docking  : SNR DOCKING

Manipulator  : UNIVERSAL Manipulator

Input Power:

Power Supply  : 380 VAC, / 48 Amp

       50/60Hz, 3 phase

Power Consumption Rate   : 31.6 KVA (Max)

Teradyne Catalyst
Unit Price Unstated
Number of Units 1
Manufacturer Teradyne
Model Catalyst Mixed Signal
Other Information 

There are failing resources (on higher pins).

Standard mixed signal tester 200MHz/256 channels

Year of Manufacture 2000
Condition Good
click to view document at right in new windowCatalyst
Serial Number(s)0027H256

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment