Item ID: 231620 1 Offered at Best Price Furnance BDF-41 Ofen 28B Diffusion Furnance for atmospheric oxid processes.Tool is productive in use until 27.06.2022 ... other images Unit Price Unstated Number of Units 1 Manufacturer Bruce (BTI) Model DSVA 24 Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Number of Furnace Tubes 4 Furnace Tube #1:Process P-Diff Gas System Gas Input Control Mass Flow Controllers Process Gases N2, O2, HCL, H2 Furnace Tube #2:Process Bor-Diff Gas System Gas Input Control Mass Flow Controllers Process Gases N2, O2, HCL, H2 Furnace Tube #3:Process BPSG Gas System Gas Input Control Mass Flow Controllers Process Gases N2, O2, HCL, H2 Furnace Tube #4:Process Tempern Gas System Gas Input Control Mass Flow Controllers Process Gases N2, O2, HCL, H2 Gas Cabinet YES Loading Station YES Controller Manufacturer/Model DDC Maximum Temperature 1,150 ºC (2,102 ºF, 1,423 ºK) Minimum Temperature 600 ºC (1,112 ºF, 873.00 ºK) Number of Control Zones 5 Overtemperature Protection YES Year of Manufacture 2001 Condition Good Serial Number(s)DSVA-24 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Diffusion Furnance for atmospheric oxid processes.
Tool is productive in use until 27.06.2022
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.