Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 221102

in Other Items and Mixed Lots
Item ID: 221102

Offered 1 Offered at $ 22,800.00


KETECA, X-Eye SF160 SL, A-SFS16FDAL170N2D735, XRAY

Function , needed motor vacuum to up this machine

KETECA, X-Eye SF160 SL, A-SFS16FDAL170N2D735, XRAY
Unit Price $ 22,800.00
Number of Units 1
Manufacturer BESI
Model X-Eye SF160 SL
Year of Manufacture 2014
Condition Fair
Power Requirements 380 V     3 Phase
Other Information 

Power Consumption : 6,25 kVA

Temp Range : 20-28 C

Exterior Dimensions 
  Width 82.283  in  (209.0 cm)
  Height 62.598  in  (159.0 cm)
Weight 5,732  lb  (2,600 kg)
Serial Number(s)

XT2MF3-1152


Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment