Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Semi / Hybrid Assy    View    Search-by-Specs   

FULL DESCRIPTION of Item 248130

in Screen Printers
Item ID: 248130

Offered 1 Offered at Best Price


EKRA Serio 4000

  • Equipment for automated stencil printing 
  • Designed for automated input and output
  • Printing format min 80x50mm, max 510x510
  • Not suitable for manual loading and unloading
EKRA Serio 4000
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer EKRA
Model Serio4000
Description Stencil Printing
Power Requirements Other V     4.9 A     1.6 A(2)     50/60 Hz     3 Phase
CE Marked YES
Year of Manufacture 2017
Condition Very Good
Shipping  Limitation  Customer Pickup Only
Serial Number(s)806714

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment