Item ID: 245212 1 Offered at Best Price Die Bonder ESEC 2008xP DA,ED 111,ESEC 2008 DIE BONDERType : D-160 Unit Price € 0.00 Number of Units 1 Manufacturer BESI Model Die Bonder 2008xP Other Information Power Supply : 100 - 240 V AC Power Consumption : 2,2 KVA Condition Good Year of Manufacture 2004 Power Requirements 240 V 60 Hz 1 Phase Exterior Dimensions Width 51.181 in (130.0 cm) Height 92.520 in (235.0 cm) Weight 1,543 lb (700 kg) Serial Number(s)206833 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
DA,ED 111,ESEC 2008 DIE BONDER
Type : D-160
Power Supply : 100 - 240 V AC
Power Consumption : 2,2 KVA
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.