Item ID: 245209 1 Offered at Best Price Wire Bond UTC2000 SW116:UTC2000:Gold wire bonder Unit Price € 0.00 Number of Units 1 Manufacturer Shinkawa Model SKW_UTC2000 Other Information Power Supply : 100 VAC +- 5% Power Consumption : 1000 W Year of Manufacture 2006 Condition Good Weight 1,301 lb (590 kg) Exterior Dimensions Width 42.323 in (107.5 cm) Height 75.197 in (191.0 cm) Serial Number(s)A3-58025 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment ACCEPT OfferMake COUNTER-OFFERSend QUESTIONS
SW116:UTC2000:Gold wire bonder
Power Supply : 100 VAC +- 5%
Power Consumption : 1000 W
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.