Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
 MENU OF PRODUCT CATEGORIES    View    Search-by-Specs   

FULL DESCRIPTION of Item 244628

in Other Semiconductor Manufacturing Equipment
Item ID: 244628

Offered 1 Offered at Best Price


DA_TOSOK DBD4600_TG45

DA_TOSOK DBD4600_TG45

DA_TOSOK DBD4600_TG45
  Click to see additional image(s)... other image
Unit Price Unstated
Number of Units 1
Manufacturer TEXUS CO., LTD.
Model  Texus DBD4600
Condition Good
Year of Manufacture 2011
Exterior Dimensions 
  Width 86.614  in  (220.0 cm)
  Depth 49.213  in  (125.0 cm)
  Height 90.984  in  (231.1 cm)
Weight 2,205  lb  (1,000 kg)
Serial Number(s)I14

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment