Contact Us  |  Terms  |  Imprint  |  Privacy     
 Fast  FIND      full search   tips    
  Specials  |  Listings:   Offered / Wanted / Both     |  Spare Parts Home     
Serving  Our Guest Log in    Register to speed trading
ALL CATEGORIES   Semi / Hybrid Assy    View    Search-by-Specs   

FULL DESCRIPTION of Item 243278

in Screen Printers
Item ID: 243278

Offered 1 Offered at Best Price


Screen & Stencil Printer Ekra (Asys Group)

The XM is a manual screen and stencil printer
dedicated to small batch size production and
prototyping purposes. The sideways guided squeegee
traverse and the adjustable squeegee pressure
ensure a constant, high quality print. Simple
operation and short set-up times all belong to the
application oriented concept.
Stiff as well as flexible materials such as PCBs,
glass, ceramic or metal up to a thickness of 30 mm
can be printed. Due to these characteristics the
XM print system is the ideal application for small
batch series and for prototyping.

Screen & Stencil Printer Ekra (Asys Group)
  Click to see additional image(s)... other images
Unit Price Unstated
Number of Units 1
Manufacturer EKRA
Model XM
Description for more information see also attached manual
Accessories 

there is an additional camara-system availible

Other Information 

this equipment was only a short time in use for development works

CE Marked YES
Year of Manufacture 2014
Condition Like New
click to view document at right in new windowmanual
Serial Number(s)XMSer.-Nr.805909

Shipping & Handling:

All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge,  packaging, crating and delivery. We are not responsible for any damage incurred during shipment.

 
Payment:

100% downpayment