Item ID: 237878 1 Offered at Best Price TSK-Prober 209 ProbertypUF3000EX-eHinge ManipulatorNoType of tester head plateAgilentProber power supply rate230VChuck Type (Nickel, Gold, etc.)Gold, Plane, Bernoulli Network/connectionYesAPCC Auto Probe Card ChangerNoTop Side HandlingYes, V1 mit BernoulliCleaning pad moduleYesThe Prober is sold without the hinge!! (marked red in the picture) ... other image Unit Price Unstated Number of Units 1 Manufacturer Accretech Model UF3000EX-e Description TSK-Prober Wafer Size Range Minimum 200 mm Maximum 300 mm Set Size 300 mm Condition Very Good Year of Manufacture 2012 Serial Number(s)F34119AG Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Probertyp
UF3000EX-e
Hinge Manipulator
No
Type of tester head plate
Agilent
Prober power supply rate
230V
Chuck Type (Nickel, Gold, etc.)
Gold, Plane, Bernoulli
Network/connection
Yes
APCC Auto Probe Card Changer
Top Side Handling
Yes, V1 mit Bernoulli
Cleaning pad module
The Prober is sold without the hinge!! (marked red in the picture)
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.