Item ID: 221452 1 Offered at Best Price Yushin Demounter Glas Demount Tool for 6 and 8 inch Wafer.Glas Output Station for 25 and 50 Slot Carriers. ... other images Unit Price Unstated Number of Units 1 Model WSS8001D Wafer Size Range Minimum 150 mm Maximum 200 mm Set Size 200 mm Cassette to Cassette YES Other Information Tool is still in production. Condition Very Good Year of Manufacture 2006 Power Requirements 230 V 50.0 A 3 Phase CE Marked YES Serial Number(s)3401945001 Shipping & Handling:All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment. Payment:100% downpayment Make OFFERSend QUESTIONS
Glas Demount Tool for 6 and 8 inch Wafer.
Glas Output Station for 25 and 50 Slot Carriers.
Tool is still in production.
3401945001
All items are sold on condition `as is and where is`. Ex work from current location excluding de-installation, de-hook up, discharge, packaging, crating and delivery. We are not responsible for any damage incurred during shipment.